10-SV Series Clean Series EX120 Dedicated Output Serial Wiring Tie-rod Base Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(10-SV1000)
2(10-SV2000)
3(10-SV3000)
4(10-SV4000)
1
SI Unit
-- Please select --
0(Without SI Unit)
H(NKE Corp.:Uni-wire H System)
Q(OMRON Corp.:Devicenet, CompoBus/D)
R1(OMRON Corp.:Compobus/S (16 Output Points))
R2(OMRON Corp.:Compobus/S (8 Output Points))
V(Mitsubishi Electric Corp.:CC-Link System)
ZB(CompoNet(Positive Common))
ZBN(CompoNet(Negative Common))
2
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
4
SUP/EXH Block Assembly Specifications
-- Please select --
-(Internal Pilot)
R(External Pilot)
5
A/B Port Size
-- Please select --
N1(A,B Port:One-touch Fitting For Φ1/8";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000))
02(A,B Port:One-touch Fitting For Rc1/4;P,E Port:One-touch Fitting For Rc3/8(10-SV4000))
02F(A,B Port:One-touch Fitting For G1/4;P,E Port:One-touch Fitting For G3/8(10-SV4000))
02N(A,B Port:One-touch Fitting For NPT1/4;P,E Port:One-touch Fitting For NPT3/8(10-SV4000))
02T(A,B Port:One-touch Fitting For NPTF1/4;P,E Port:One-touch Fitting For NPTF3/8(10-SV4000))
03(A,B Port:One-touch Fitting For Rc3/8;P,E Port:One-touch Fitting For Rc3/8(10-SV4000))
03F(A,B Port:One-touch Fitting For G3/8;P,E Port:One-touch Fitting For G3/8(10-SV4000))
03N(A,B Port:One-touch Fitting For NPT3/8;P,E Port:One-touch Fitting For NPT3/8(10-SV4000))
03T(A,B Port:One-touch Fitting For NPTF3/8;P,E Port:One-touch Fitting For NPTF3/8(10-SV4000))
N3(A,B Port:One-touch Fitting For Φ5/32";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000);One-touch Fitting For Φ3/8"(10-SV2000))
C3(A,B Port:One-touch Fitting For Φ3.2;P,E Port:One-touch Fitting For Φ8(10-SV1000))
C4(A,B Port:One-touch Fitting For Φ4;P,E Port:One-touch Fitting For Φ8(10-SV1000);One-touch Fitting For Φ10(10-SV2000))
C6(A,B Port:One-touch Fitting For Φ6;P,E Port:One-touch Fitting For Φ8(10-SV1000);One-touch Fitting For Φ10(10-SV2000);One-touch Fitting For Φ12(10-SV3000))
N7(A,B Port:One-touch Fitting For Φ1/4";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000);One-touch Fitting For Φ3/8"(10-SV2000);One-touch Fitting For Φ3/8"(10-SV3000))
C8(A,B Port:One-touch Fitting For Φ8;P,E Port:One-touch Fitting For Φ10(10-SV2000);One-touch Fitting For Φ12(10-SV3000,10-SV4000))
N9(A,B Port:One-touch Fitting For Φ5/16";P,E Port:One-touch Fitting For Φ3/8"(10-SV2000,10-SV3000,10-SV4000))
C10(A,B Port:One-touch Fitting For Φ10;P,E Port:One-touch Fitting For Φ12(10-SV3000,10-SV4000))
N11(A,B Port:One-touch Fitting For Φ3/8";P,E Port:One-touch Fitting For Φ3/8"(10-SV3000,10-SV4000))
C12(A,B Port:One-touch Fitting For Φ12;P,E Port:One-touch Fitting For Φ12(10-SV4000))
M(A,B Port Mixed)
6
Mounting
-- Please select --
-(Direct Mounting)
D0(DIN Rail Mounting (Without DIN Rail))
D3(For 3 Stations)
D4(For 4 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D13(For 13 Stations)
D14(For 14 Stations)
D15(For 15 Stations)
D16(For 16 Stations)
D(DIN Rail Mounting (With DIN Rail))
7
-- UnSelected
-- Selected
-- Selection invalid