10-SQ1000 Series Clean Series 5 Port Solenoid Valve Plug-In Unit Manifold
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
2
Electrical Entry
-- Please select --
FD0(Kit Type:F Kit,Lead Wire Connector Location:D Side,Cable Specifications:D-Sub Connector (25P) Kit,Without Cable)
FD1(Kit Type:F Kit,Lead Wire Connector Location:D Side,Cable Specifications:D-Sub Connector (25P) Kit,With 1.5 m Cable)
FD2(Kit Type:F Kit,Lead Wire Connector Location:D Side,Cable Specifications:D-Sub Connector (25P) Kit,With 3.0 m Cable)
FD3(Kit Type:F Kit,Lead Wire Connector Location:D Side,Cable Specifications:D-Sub Connector (25P) Kit,With 5.0 m Cable)
LD0(Kit Type:L Kit,Lead Wire Connector Location:D Side,Cable Specifications:Lead Wire Kit With 0.6 m Cable)
LD0N(Kit Type:L Kit,Lead Wire Connector Location:D Side,Cable Specifications:Lead Wire Kit With 0.6 m Cable(-COM))
LD1(Kit Type:L Kit,Lead Wire Connector Location:D Side,Cable Specifications:Lead Wire Kit With 1.5 m Cable)
LD1N(Kit Type:L Kit,Lead Wire Connector Location:D Side,Cable Specifications:Lead Wire Kit With 1.5 m Cable(-COM))
LD2(Kit Type:L Kit,Lead Wire Connector Location:D Side,Cable Specifications:Lead Wire Kit With 3.0 m Cable)
LD2N(Kit Type:L Kit,Lead Wire Connector Location:D Side,Cable Specifications:Lead Wire Kit With 3.0 m Cable(-COM))
LU0(Kit Type:L Kit,Lead Wire Connector Location:U Side,Cable Specifications:Lead Wire Kit With 0.6 m Cable)
LU0N(Kit Type:L Kit,Lead Wire Connector Location:U Side,Cable Specifications:Lead Wire Kit With 0.6 m Cable(-COM))
LU1(Kit Type:L Kit,Lead Wire Connector Location:U Side,Cable Specifications:Lead Wire Kit With 1.5 m Cable)
LU1N(Kit Type:L Kit,Lead Wire Connector Location:U Side,Cable Specifications:Lead Wire Kit With 1.5 m Cable(-COM))
LU2(Kit Type:L Kit,Lead Wire Connector Location:U Side,Cable Specifications:Lead Wire Kit With 3.0 m Cable)
LU2N(Kit Type:L Kit,Lead Wire Connector Location:U Side,Cable Specifications:Lead Wire Kit With 3.0 m Cable(-COM))
PD0(Lead Wire Connector Location:D Side,Cable/Si Unit Specifications:Flat Ribbon Cable 26P Kit,Without Cable)
PD1(Lead Wire Connector Location:D Side,Cable/Si Unit Specifications:Flat Ribbon Cable 26P Kit,With 1.5 m Cable)
PD2(Lead Wire Connector Location:D Side,Cable/Si Unit Specifications:Flat Ribbon Cable 26P Kit,With 3.0 m Cable)
PD3(Lead Wire Connector Location:D Side,Cable/Si Unit Specifications:Flat Ribbon Cable 26P Kit,With 5.0 m Cable)
PDC(Lead Wire Connector Location:D Side,Cable/Si Unit Specifications:Flat Ribbon Cable 20P Kit,Without Cable)
SDH(Lead Wire Connector Location:D Side,Cable/Si Unit Specifications:Nke Corp.:Fieldbus H System)
SDQ(Kit Type:S Kit,Lead Wire Connector Location:D Side,Cable Specifications:Devicenet)
SDR1(Lead Wire Connector Location:D Side,Cable/Si Unit Specifications:Omron Corp.:Compobus/S 16 Output Points)
SDR2(Lead Wire Connector Location:D Side,Cable/Si Unit Specifications:Omron Corp.:Compobus/S 8 Output Points)
SDV(Kit Type:S Kit,Lead Wire Connector Location:D Side,Cable Specifications:CC-Link)
3
Manifold Mounting
-- Please select --
D(DIN Rail Mounting)
D02(2 Stations DIN Rail Length Specified)
D03(3 Stations DIN Rail Length Specified)
D04(4 Stations DIN Rail Length Specified)
D05(5 Stations DIN Rail Length Specified)
D06(6 Stations DIN Rail Length Specified)
D07(7 Stations DIN Rail Length Specified)
D08(8 Stations DIN Rail Length Specified)
D09(9 Stations DIN Rail Length Specified)
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
E(Direct Mounting)
4
Back Pressure Check Valve
-- Please select --
-(None)
B(Back Pressure Check Valve)
5
Special Wiring Specifications
-- Please select --
-(None)
K(Special Wiring Specifications Except Double Wiring)
6
With Name Plate
-- Please select --
-(None)
N(With Name Plate)
7
1(P),3(R)Port Size
-- Please select --
-(1P,3R Port,One-touch Fittings For Φ8)
00T(1P,3R Port,One-touch Fittings For Φ5/16")
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid