10-SYJ300 Series Clean Series 3 Port Solenoid Valve Rubber Seal Manifold For Internal Pilot Type 41
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Series
-- Please select --
3(10-SYJ300)
2
Valve Mounting Direction
-- Please select --
-(Pilot Valve Is Opposite The A Port Side)
S(Pilot Valve Is On The A Port Side)
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
4
Bore Size
-- Please select --
M3(M3X0.5)
5
CE Marking
-- Please select --
-(-)
Q(CE-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid