10-SS0755-EX510.jpg
10-S0700 Series Clean Series 5 Port Solenoid Valve Plug Lead Manifold Bar Base S Kit (Serial Transmission System) EX510 Gateway-type Serial Transmission System Manifold
Option configuration
Clean Series
1
Kit Type
2
SI Unit
3
Stations
4
Cylinder Port Size
5
P,R Port Thread Type
6
Option a
7
Option b
8
-- UnSelected -- Selected -- Selection invalid