Option configuration
Reset
Clean Series
-- Please select --
10(Clean Series)
1
Kit Type
-- Please select --
SA(S Kit EX510 Serial Wiring)
2
SI Unit
-- Please select --
-(+COM.)
N(-COM.)
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
4
Cylinder Port Size
-- Please select --
C2(Port Size:With Φ2 One-touch Fitting,Metric;Manifold Pitch:8.5)
C3(Port Size:With Φ3.2 One-touch Fitting,Metric;Manifold Pitch:8.5)
C4(Port Size:With Φ4 One-touch Fitting,Metric;Manifold Pitch:8.5)
CM(Port Size:Mixed Sizes And With Port Plug,Metric;Manifold Pitch:8.5)
M5(Port Size:M5 Thread,Metric;Manifold Pitch:8.5)
N1(Port Size:With Φ1/8" One-touch Fitting,Inch;Manifold Pitch:8.5)
N3(Port Size:With Φ5/32" One-touch Fitting,Inch;Manifold Pitch:8.5)
NM(Port Size:Mixed Sizes And With Port Plug,Inch;Manifold Pitch:8.5)
5
P,R Port Thread Type
-- Please select --
-(Rc(PT))
T(NPTF)
F(G(PF))
N(NPT)
6
Option a
-- Please select --
-(None)
K(Special Wiring Specifications(Except Double Wiring))
7
Option b
-- Please select --
-(None)
R(External Pilot)
8