Option configuration
Reset
Clean Series
-- Please select --
10(Clean Series)
1
No. Of Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
2
Cylinder Port Size
-- Please select --
C2(Port Size:With Φ2 One-touch Fitting;Metric)
C3(Port Size:With Φ3.2 One-touch Fitting;Metric)
C4(Port Size:With Φ4 One-touch Fitting;Metric)
CM(Port Size:Mixed Sizes And With Port Plug;Metric)
N1(Port Size:With Φ1/8" One-touch Fitting;Inch)
N3(Port Size:With Φ5/32" One-touch Fitting;Inch)
NM(Port Size:Mixed Sizes And With Port Plug;Inch)
3
P,R Port Size
-- Please select --
C6(Port Size:With Φ6 One-touch Fitting;Metric)
C8(Port Size:With Φ8 One-touch Fitting;Metric)
N7(Port Size:With Φ1/4" One-touch Fitting;Inch)
N9(Port Size:With Φ5/16" One-touch Fitting;Inch)
4
Kit Type
-- Please select --
SD0(Without SI Unit)
SDN(PROFIBUS DP;Standard Station:1 To 12 Stations;Max. Number Of Stations For Special Wiring Specifications:24 Stations;Max. Number Of Solenoids:24.)
SDQ(DeviceNet;Standard Station:1 To 12 Stations;Max. Number Of Stations For Special Wiring Specifications:24 Stations;Max. Number Of Solenoids:24)
SDTA(AS-Interface(8In/8Out,2 Isolated Common Type))
SDTB(AS-Interface(4In/4Out,2 Isolated Common Type))
SDTC(AS-Interface(8In/8Out,1 Common Type))
SDTD(AS-Interface(4In/4Out,1 Common Type))
SDV(CC-Link;Standard Station:1 To 12 Stations;Max. Number Of Stations For Special Wiring Specifications:24 Stations;Max. Number Of Solenoids:24)
SDY(CANopen;Standard Station:1 To 12 Stations;Max. Number Of Stations For Special Wiring Specifications:24 Stations;Max. Number Of Solenoids:24)
SDZEN(EtherNet/IP;Standard Station:1 To 12 Stations;Max. Number Of Stations For Special Wiring Specifications:24 Stations;Max. Number Of Solenoids:24)
5
SI Unit Output Polarity
-- Please select --
-(Positive Common Or Without SI Unit)
N(Negative Common)
6
Number Of Input Blocks
-- Please select --
-(Without SI Unit/Input Block(SD0))
0(Without Input Block)
1(With 1 Input Block)
2(With 2 Input Block)
3(With 3 Input Block)
4(With 4 Input Block)
5(With 5 Input Block)
6(With 6 Input Block)
7(With 7 Input Block)
8(With 8 Input Block)
7
Input Block Type
-- Please select --
-(Without Input Block)
1(M12,2 Input)
2(M12,4 Input)
3(M8,4 Input (3 pins))
8
Input Block Common Specifications
-- Please select --
-(PNP Sensor Input (Positive Common) Or Without Input Block)
N(NPN Sensor Input (Negative Common))
9
Back Pressure Check Valve
-- Please select --
-(None)
B(All Stations With Back Pressure Check Valve)
10
Mounting Type
-- Please select --
-(Direct Mount)
D(With DIN Rail(Rail Length:Standard))
D0(Without DIN Rail(With Bracket))
D02(With DIN Bracket,DIN Rail For 2 Stations)
D03(With DIN Bracket,DIN Rail For 3 Stations)
D04(With DIN Bracket,DIN Rail For 4 Stations)
D05(With DIN Bracket,DIN Rail For 5 Stations)
D06(With DIN Bracket,DIN Rail For 6 Stations)
D07(With DIN Bracket,DIN Rail For 7 Stations)
D08(With DIN Bracket,DIN Rail For 8 Stations)
D09(With DIN Bracket,DIN Rail For 9 Stations)
D10(With DIN Bracket,DIN Rail For 10 Stations)
D11(With DIN Bracket,DIN Rail For 11 Stations)
D12(With DIN Bracket,DIN Rail For 12 Stations)
D13(With DIN Bracket,DIN Rail For 13 Stations)
D14(With DIN Bracket,DIN Rail For 14 Stations)
D15(With DIN Bracket,DIN Rail For 15 Stations)
D16(With DIN Bracket,DIN Rail For 16 Stations)
D17(With DIN Bracket,DIN Rail For 17 Stations)
D18(With DIN Bracket,DIN Rail For 18 Stations)
D19(With DIN Bracket,DIN Rail For 19 Stations)
D20(With DIN Bracket,DIN Rail For 20 Stations)
D21(With DIN Bracket,DIN Rail For 21 Stations)
D22(With DIN Bracket,DIN Rail For 22 Stations)
D23(With DIN Bracket,DIN Rail For 23 Stations)
D24(With DIN Bracket,DIN Rail For 24 Stations)
11
Wiring Specification
-- Please select --
-(Double Wiring)
K(Special Wiring Specifications(Except Double Wiring))
12
Name Plate
-- Please select --
-(None)
N(With Name Plate)
13
Pilot Specifications
-- Please select --
-(Internal Pilot)
R(External Pilot)
14