10-SQ1000 Series Clean Series 5 Port Solenoid Valve Plug-In Unit Valve
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Seal Method
-- Please select --
1(Rubber Seal)
3
Function
-- Please select --
-(Standard Type (0.4 W))
B(Quick Response Type (0.95 W))
BD(Quick Response Type (0.95 W),2 position double (Double solenoid specifications))
BDN(Quick Response Type (0.95 W),2 position double (Double solenoid specifications),Negative Common)
BN(Quick Response Type (0.95 W),Negative Common)
D(2 position double (Double Solenoid Specifications))
DN(2 Position Double (Double Solenoid Specifications),Negative Common)
N(Negative Common)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
5
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Locking Type (Tool Required))
6
Cylinder Port
-- Please select --
C3(With One-touch Fittings For Φ3.2,Port Location:Side Ported)
C4(With One-touch Fittings For Φ4,Port Location:Side Ported)
C6(With One-touch Fittings For Φ6,Port Location:Side Ported)
L3(With One-touch Fittings For Φ3.2,Port Location:Top Ported)
L4(With One-touch Fittings For Φ4,Port Location:Top Ported)
L5(M5 Thread,Port Location:Top Ported)
L6(With One-touch Fittings For Φ6,Port Location:Top Ported)
M5(M5 Thread,Port Location:Side Ported)
7
Port Plug Mounting Port
-- Please select --
-(None)
A(Port 4A)
B(Port 2B)
8
Manifold Block
-- Please select --
-(Without Manifold Block)
M(With Manifold Block)
MB(With Manifold Block Built-in Back Pressure Check Valve)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid