10-S070 Series Clean Series 3 Port Solenoid Valve Mounted Manifold Stacking Type Specifications Valves
Option configuration
Reset
Details
Body Type
-- Please select --
M(Body Ported Stacking Manifold Type)
1
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
2
Power Consumption–Pressure Specification–Flow Rate
-- Please select --
A(Power Consumption:0.35 W,Maximum Operating Pressure:0.1 MPa,Cv Factor:0.016)
B(Power Consumption:0.35 W,Maximum Operating Pressure:0.3 MPa,Cv Factor:0.011)
C(Power Consumption:0.5 W,Maximum Operating Pressure:0.3 MPa,Cv Factor:0.016)
D(Power Consumption:0.5 W,Maximum Operating Pressure:0.5 MPa,Cv Factor:0.011)
E(Power Consumption:0.1 W(With Power Saving Circuit),Maximum Operating Pressure:0.1 MPa,Cv Factor:0.011)
F(Power Consumption:0.1 W(With Power Saving Circuit),Maximum Operating Pressure:0.3 Mpa,Cv Factor:0.006)
3
Electrical Entry
-- Please select --
C(Plug Lead With Light/Surge Voltage Suppressor)
CO(Plug Lead Without Connector And With Light/Surge Voltage Suppressor)
G(Grommet)
4
Port Size
-- Please select --
32(Connection:Barb Fitting;Applicable Tubing:Φ3.18/Φ2)
40(Connection:Barb Fitting;Applicable Tubing:Φ4/Φ2.5)
5
Made To Order
-- Please select --
-(Standard)
X26(Grommet Type,Special Lead Wire Length)
6
Lead Wire Length
-- Please select --
-(-)
3(300 mm)
6(600 mm)
10(1000 mm)
7
-- UnSelected
-- Selected
-- Selection invalid