10-S0700 Series Clean Series 5 Port Solenoid Valve Base Mounted Plug Lead Single Unit
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Actuation Type
-- Please select --
1(2 Position Single)
2(2 Position Double)
A(4-position Dual 3-port Valve(N.C.+N.C.)Exhaust Center)
B(4-position Dual 3-port Valve(N.O.+N.O.)Pressure Center)
C(4-Position Dual 3-Port Valve(N.C.+N.O.))
2
Piping
-- Please select --
5(Plug Lead)
3
Function
-- Please select --
-(Standard)
R(External Pilot)
4
Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
5
Electrical Entry
-- Please select --
G(Grommet)
M(M-type Plug Connector,With Lead Wire(With Light/Surge Voltage Suppressor))
MO(M-type Plug Connector,Without Lead Wire(With Light/Surge Voltage Suppressor))
6
With/Without Sub-Plate
-- Please select --
-(Without Sub-plate)
M5(With Sub-plate)
7
-- UnSelected
-- Selected
-- Selection invalid