10-S0700 Series Clean Series 5 Port Solenoid Valve Slim Compact Plug-in Manifold Bar Base Single Valve
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Actuation Type
-- Please select --
1(2 Position Single Solenoid)
2(2 Position Double)
A(4-position Dual 3-port Valve N.C./N.C.)
B(4-position Dual 3-port Valve N.O./N.O.)
C(4-position Dual 3-port Valve N.C./N.O.)
2
Piping
-- Please select --
1(Base Mounted Plug-in)
3
Function
-- Please select --
-(Standard)
R(External Pilot)
4
Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
5
-- UnSelected
-- Selected
-- Selection invalid