10-KQ2V Series Clean Series Inch Size One-touch Fittings Connection Thread:UNF,NPT Universal Male Elbow(Sealant)
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
05(Φ3/16")
07(Φ1/4")
09(Φ5/16")
11(Φ3/8")
13(Φ1/2")
1
Connection Thread
-- Please select --
34(NPT1/8)
35(NPT1/4)
36(NPT3/8)
37(NPT1/2)
2
Thread Material/Surface Treatment
-- Please select --
N(Brass+Electroless Nickel Plated)
3
Sealant
-- Please select --
S(With Thread Sealant)
4
-- UnSelected
-- Selected
-- Selection invalid