10-KQ2U Series Clean Series Metric Size One-touch Fittings Different Diameter Union "Y"
Option configuration
Reset
Details
Applicable Tubing O.D.(mm)a
-- Please select --
02(Φ2)
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
23(Φ3.2)
1
Applicable Tubing O.D.(mm)b
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
16(Φ16)
23(Φ3.2)
2
Thread Material/Surface Treatment
-- Please select --
A(Brass)
3
-- UnSelected
-- Selected
-- Selection invalid