10-KQ2LU Series Clean Series Metric Size One-touch Fittings Male Elbow(Sealant)
Option configuration
Reset
Details
Applicable Tubing O.D.(mm)
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
1
Connection Thread
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
2
Thread Material/Surface Treatment
-- Please select --
N(Brass+Electroless Nickel Plated)
3
Sealant
-- Please select --
S(With Thread Sealant)
4
-- UnSelected
-- Selected
-- Selection invalid