10-KQ2LF Series Clean Series Metric Size One-touch Fittings Female Elbow
Option configuration
Reset
Details
Applicable Tubing O.D.(mm)
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
1
Connection Thread
-- Please select --
01(Rc1/8)
02(Rc1/4)
03(Rc3/8)
04(Rc1/2)
M5(M5X0.8)
M6(M6X1.0)
2
Thread Material/Surface Treatment
-- Please select --
N(Brass+Electroless Nickel Plated)
3
-- UnSelected
-- Selected
-- Selection invalid