10-KQ2H Series Clean Series Metric Size Uni One-touch Fittings Connection Thread:Rc,G,NPT,NPTF Male Connector(Gasket Seal)
Option configuration
Reset
Details
Applicable Tubing O.D.(mm)
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
16(Φ16)
1
Bore Size
-- Please select --
U01(Uni1/8)
U02(Uni1/4)
U03(Uni3/8)
U04(Uni1/2)
2
Thread Material/Surface Treatment
-- Please select --
N(Brass+Electroless Nickel Plated)
3
-- UnSelected
-- Selected
-- Selection invalid