10-KQ2H Series Clean Series Metric Size One-touch Fittings Male Connector(Gasket Seal)
Option configuration
Reset
Details
Applicable Tubing O.D.(mm)
-- Please select --
02(Φ2)
04(Φ4mm)
06(Φ6mm)
23(Φ3.2)
1
Connection Thread
-- Please select --
M3(M3X0.5)
M5(M5X0.8)
M6(M6X1.0)
2
Thread Material/Surface Treatment
-- Please select --
G(Stainless Steel 303(Connection Thread/Only Male Thread And M3))
N(Brass+Electroless Nickel Plated)
3
-- UnSelected
-- Selected
-- Selection invalid