10-ISE20B Series Clean Series 3-screen Display High-precision Digital Pressure Switch 2 Outputs + Analog Output(Voltage/Current) For Positive Pressure
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Rated Pressure Range
-- Please select --
ISE20B(-0.1 To 1 MPa)
2
Output Specifications
-- Please select --
R(NPN Open Collector 2 Outputs + Analog Voltage Output)
S(NPN Open Collector 2 Outputs + Analog Current Output)
T(PNP Open Collector 2 Outputs + Analog Voltage Output)
V(PNP Open Collector 2 Outputs + Analog Current Output)
X(NPN Open Collector 2 Outputs + Copy Function)
Y(PNP Open Collector 2 Outputs + Copy Function)
3
Unit Specifications
-- Please select --
-(Units Selection Function)
P(Units Selection Function (Initial Value psi))
M(SI Units Only)
4
Piping Specification
-- Please select --
01(R1/8 Piping Adapter)
C4L(One-touch Fitting Φ4 mm Elbow Type)
C6L(One-touch Fitting Φ6 mm Elbow Type)
M5(M5 Female Thread)
N01(NPT1/8 Piping Adapter)
5
Option 1
-- Please select --
-(Without Lead Wire)
W(Lead Wire With Connector(5-core,2 m Lead Wire,With Waterproof Cover))
6
Option 2
-- Please select --
-(None)
A1(Bracket A(Vertical Mounting))
A2(Bracket B(Horizontal Mounting))
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
7
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
8
-- UnSelected
-- Selected
-- Selection invalid