10-IRV10·20 Series Clean Series Vacuum Regulator Standard Connections
Option configuration
Reset
Details
Body Size
-- Please select --
10(Max. Flow 140 L/min (ANR))
20(Max. Flow 240 L/min (ANR))
1
Fittings
-- Please select --
-(Straight Type)
L(Elbow)
2
Connection tubing O.D.
-- Please select --
C06(Φ6mm)
C08(Φ8mm)
C10(Φ10mm)
N07(Φ1/4")
N09(Φ5/16")
N11(Φ3/8")
3
Accessory a
-- Please select --
-(None)
B(With Bracket)
L(With Bottom Bracket)
4
Accessory b
-- Please select --
-(None)
ZA(With Digital Pressure Switch:NPN Open Collector 2 Outputs)
ZB(With Digital Pressure Switch:PNP Open Collector 2 Outputs)
ZN(With Digital Pressure Switch:NPN Open Collector 1 Output)
ZP(With Digital Pressure Switch:PNP Open Collector 1 Output)
G(With Pressure Gauge)
GN(Gauge Nut Assembly)
5
-- UnSelected
-- Selected
-- Selection invalid