10-IR1000·2000·3000 Series Clean Series Precision Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
1(IR1000 Type)
2(IR2000 Type)
3(IR3000 Type)
1
Type Of Setting
-- Please select --
0(Basic Type (Handle))
1(Air Operated Type)
2
Regulating Pressure Range
-- Please select --
0(Body Size 1:0.005 To 0.2 MPa;Body Size 2:0.005 To 0.2 MPa;Body Size 3:0.01 To 0.2 MPa)
1(0.01 To 0.4 MPa)
2(0.01 To 0.8 MPa)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
5
Accessory
-- Please select --
-(None)
B(With Bracket)
BG(With Bracket , With Pressure Gauge)
G(With Pressure Gauge)
6
Suffix
-- Please select --
-(-)
R(Pressure Gauge Mounted On Reverse Side)
7
-- UnSelected
-- Selected
-- Selection invalid