10-IDG-A.jpg
10-IDG[]A Series Clean Series Membrane Air Dryer/Single Unit Type Standard Dew Point –20°C, –15°C, –40°C, –60°C
Option configuration
Clean Series
1
Size
2
Standard Dew Point Temperature
3
Thread Type
4
Port Size
5
Accessory
6
Semi-standard
7
-- UnSelected -- Selected -- Selection invalid