10-IDG[]A Series Clean Series Membrane Air Dryer/Single Unit Type Standard Dew Point –20°C, –15°C, –40°C, –60°C
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Size
-- Please select --
30(30)
50(50)
60(60)
75(75)
100(100)
2
Standard Dew Point Temperature
-- Please select --
-(-20℃)
S(-60℃)
H(-15℃)
L(-40℃)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
5
Accessory
-- Please select --
-(None(Standard))
B(With Bracket)
6
Semi-standard
-- Please select --
-(None(Standard))
R(Flow Direction: Right To Left)
7
-- UnSelected
-- Selected
-- Selection invalid