10-IDG Series Clean Series Membrane Air Dryer/Single Unit Type
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Size
-- Please select --
3(3)
5(5)
10(10)
20(20)
60(60)
75(75)
100(100)
2
Standard Dew Point Temperature
-- Please select --
-(-20℃)
S(-60℃)
H(-15℃)
L(-40℃)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
5
Accessory
-- Please select --
-(None(Standard))
B(With Bracket)
6
Semi-standard
-- Please select --
-(None(Standard))
R(Flow Direction: Right To Left)
RS(Flow Direction: Right To Left + With Dew Point Indicator)
S(With Dew Point Indicator)
7
-- UnSelected
-- Selected
-- Selection invalid