10-CQ2-Z.jpg
10-/11-CQ2-Z Series Clean Series Compact Cylinder: Standard Type Double Acting, Single Rod
Option configuration
Clean Series
1
With Auto Switch(Built-in Magnet)
2
Mounting Style
3
Bore Size
4
Port Thread Type
5
Cylinder Stroke Range 
6
Rod End Thread
7
Auto Switch Mounting Groove
8
Auto Switch
9
Number Of Auto Switches
10
-- UnSelected -- Selected -- Selection invalid