10-/11-CG1-Z Series Clean Series Air Cylinder, Double Acting, Single Rod
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Relief Type)
11(Vacuum Suction Type)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Mounting Style
-- Please select --
B(Basic)
F(Rod Flange Style)
G(Head Flange Style)
L(Axial Foot Style)
3
Cushion
-- Please select --
A(Air Cushion)
N(Rubber Cushion)
4
Bore Size
-- Please select --
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
5
Cylinder Stroke
-- Please select --
25(Standard Stroke 25 mm)
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
Range
6
Rod End Thread
-- Please select --
-(Rod End Male Thread)
F(Rod End Female Thread)
7
Auto Switch
-- Please select --
-(Without Auto Switch)
A90(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A90L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A90V(Reed Auto Switch, Grommet, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A90VL(Reed Auto Switch, Grommet, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A93(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A93L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A93M(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V,AC100V)
A93V(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A93VL(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A93VZ(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A93Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A96(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC4~8V)
A96L(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC4~8V)
A96V(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC4~8V)
A96VL(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC4~8V)
B53(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
B53L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
B53Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
B54(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V,200V)
B54L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V,200V)
B54Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V,200V)
B59W(2-color Indicator, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
B59WL(2-color Indicator, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
B64(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC100V,AC200V)
B64L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC100V,AC200V)
C73(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
C73C(Reed Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
C73CL(Reed Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
C73CN(Reed Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :None, Apply Voltage :DC24V)
C73CZ(Reed Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
C73L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
C73Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
C76(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC4~8V)
C76L(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC4~8V)
C80(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V,AC/DC100V)
C80C(Reed Auto Switch, Connector, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less)
C80CL(Reed Auto Switch, Connector, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V or Less)
C80CN(Reed Auto Switch, Connector, 2-wire, In-line, Lead Wire :None, Apply Voltage :AC/DC24V or Less)
C80CZ(Reed Auto Switch, Connector, 2-wire, In-line, Lead Wire :5m, Apply Voltage :AC/DC24V or Less)
C80L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC/DC48V,AC/DC100V)
G59(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59F(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59FL(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59FMBPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59FMDPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59FSAPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59FSBPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59FSDPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59FZ(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59L(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59W(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59WL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59WMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59WMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59WMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59WSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59WSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59WSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59WZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G59Z(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5BAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
G5BAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
G5BAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
G5BAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
G5BASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
G5BASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
G5BASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
G5BAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
G5NBL(Wide range detection, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC12,24V(DC10~28V))
G5NBMAPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC12,24V(DC10~28V))
G5NBMBPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC12,24V(DC10~28V))
G5NBMDPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC12,24V(DC10~28V))
G5NBSAPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC12,24V(DC10~28V))
G5NBSBPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC12,24V(DC10~28V))
G5NBSDPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC12,24V(DC10~28V))
G5NBZ(Wide range detection, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC12,24V(DC10~28V))
G5NTL(With Timer, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5NTMAPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5NTMBPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5NTMDPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5NTSAPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5NTSBPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5NTSDPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5NTZ(With Timer, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G5PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A1(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A1L(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A1MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A1MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A1MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A1SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A1SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A1SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A1Z(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A2(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A2L(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A2MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A2MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A2MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A2SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A2SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A2SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7A2Z(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7B(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
H7BAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
H7BAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
H7BAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
H7BASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
H7BL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
H7BMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
H7BMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
H7BMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
H7BSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
H7BWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
H7BWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
H7BWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
H7BWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7BWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
H7BZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
H7C(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
H7CL(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
H7CN(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :None, Apply Voltage :DC24V(DC10~28V))
H7CZ(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
H7NF(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NFL(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NFMBPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NFMDPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NFSAPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NFSBPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NFSDPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NFZ(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7NWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7PW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7PWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7PWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7PWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7PWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7PWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7PWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7PWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
H7PWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
K59(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
K59L(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
K59MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
K59MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
K59MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
K59SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
K59SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
K59SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
K59W(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
K59WL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
K59WMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
K59WMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
K59WMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
K59WSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
K59WSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
K59WSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
K59WZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
K59Z(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9B(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BA(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BAM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAV(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BAVM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVSAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVSBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVSDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BM(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BV(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BVM(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BWVM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9N(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NA(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAV(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVSAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVSBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVSDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PA(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAV(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVSAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVSBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVSDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
8
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
9
-- UnSelected
-- Selected
-- Selection invalid