10-AWM Series Clean Series Mist Separator Regulator
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
20(20)
30(30)
40(40)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
4
Option
-- Please select --
-(None)
B(With Bracket)
BG(With Bracket;Round Type Pressure Gauge (Without Limit Indicator))
G(Round Type Pressure Gauge (without Limit Indicator))
GH(Round Type Pressure Gauge (Without Limit Indicator);With Set Nut (For Panel Mounting))
H(With Set Nut (For Panel Mounting))
5
Delivery Pressure
-- Please select --
-(0.05 To 0.85 Mpa Setting)
1(0.02 To 0.2 Mpa Setting)
6
Bowl
-- Please select --
-(Polycarbonate Bowl)
2(Metal Bowl)
6(Nylon Bowl)
8(Metal Bowl With Level Gauge)
C(With Bowl Guard)
6C(Nylon Bowl With Bowl Guard)
7
Drain Port
-- Please select --
J(Body Size 20:Drain Guide 1/8,Body Size 30/40:Drain Guide 1/4)
8
Exhaust Mechanism
-- Please select --
-(Relieving Type)
N(Non-relieving Type)
9
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
10
Pressure Unit
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: MPa)
Z(Name Plate And Pressure Gauge In Imperial Units: psi)
11
-- UnSelected
-- Selected
-- Selection invalid