10-AWM-D Series Clean Series Mist Separator Regulator
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
20(20)
30(30)
40(40)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
4
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
5
Pressure Gauge
-- Please select --
-(Without Pressure Gauge)
G(Round Type Pressure Gauge (Without Limit Indicator))
6
Option b
-- Please select --
-(None)
H(With Set Nut (For Panel Mounting))
7
Set Pressure
-- Please select --
-(0.05 To 0.85 Mpa Setting)
1(0.02 To 0.2 Mpa Setting)
8
Bowl
-- Please select --
-(Polycarbonate Bowl)
2(Metal Bowl)
6(Nylon Bowl)
8(Metal Bowl With Level Gauge)
C(With Bowl Guard)
6C(Nylon Bowl With Bowl Guard)
9
Drain Exhaust
-- Please select --
J(Body Size 20:Drain Guide 1/8;Body Size 30,40:Drain Guide 1/4)
10
Exhaust Mechanism
-- Please select --
-(Relieving Type)
N(Non-relieving Type)
11
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
12
Pressure Unit
-- Please select --
-(Unit On Product Label:MPa,°C,Pressure Gauge In SI Units:MPa)
Z(Unit On Product Label:psi,°F;Pressure Gauge:MPa/psi Dual Scale)
13
-- UnSelected
-- Selected
-- Selection invalid