10-ASD-FM Series Clean Series Dual Speed Controller For Low-speed Operation
Option configuration
Reset
Details
Body Size
-- Please select --
2(M5 Standard)
3(1/8 Standard)
4(1/4 Standard)
1
Type
-- Please select --
3(Universal)
2
Port Size
-- Please select --
01(R1/8)
02(R1/4)
M5(M5X0.8)
3
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
4
With Sealant
-- Please select --
-(None)
S(With Sealant)
5
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
6
-- UnSelected
-- Selected
-- Selection invalid