10-ASD-FG Series Clean Series Stainless Steel Dual Speed Controller With One-touch Fittings
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
2(M5 Standard)
3(1/8 Standard)
4(1/4 Standard)
5(3/8 Standard)
6(1/2 Standard)
2
Type
-- Please select --
3(Universal)
3
With One-touch Fitting
-- Please select --
F(With One-touch Fitting)
4
Stainless Steel Specifications
-- Please select --
G(Stainless Steel 303)
5
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M5(M5X0.8)
6
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
7
With Sealant
-- Please select --
-(Without Sealant)
S(With Sealant)
8
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
9
-- UnSelected
-- Selected
-- Selection invalid