10-AS Series Clean Series Speed Controller Cylinder Direct Mount Type/Metal Elbow Type
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
1(M3,M5 Standard)
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
2
Type
-- Please select --
2(Elbow)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
Port Size
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
M3(M3X0.5)
M5(M5X0.8)
5
Option
-- Please select --
-(Without Sealant)
S(With Sealant)
SN(With Seal,Nickel Plated Specification)
N(Electroless Nickel Plated)
6
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
7
-- UnSelected
-- Selected
-- Selection invalid