10-AS1-FSG-A.jpg
10-AS-FSGA Series Clean Series Compact Scale Speed Controller With Indicator Stainless Steel Series Elbow Type/Universal Type Body Size M5X0.8/10-32UNF
Option configuration
Clean Series
1
Body Size
2
Type
3
Control Type
4
With Indicator
5
Stainless Steel
6
Port Size
7
Applicable Tubing O.D.
8
With Compact Indicator
9
-- UnSelected -- Selected -- Selection invalid