10-AS-FSG Series Clean Series Push-lock Type Push-lock Type Speed Controller With Indicator Stainless Steel Type Elbow/Universal Body Size 1
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
1(M5X0.8 10-32UNF)
2
Type
-- Please select --
2(Elbow)
3(Universal)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
Indicator
-- Please select --
S(With Indicator)
5
Stainless Steel Type
-- Please select --
G(Stainless Steel Type)
6
Indicator Window Direction
-- Please select --
-(0°)
1(180°)
2(90°)
3(270°)
7
Port Size
-- Please select --
M5(M5X0.8)
U10/32(10-32UNF)
8
Applicable Tubing O.D.
-- Please select --
01(Inch Size:Φ1/8")
02(Metric Size:Φ2)
03(Inch Size:Φ5/32")
04(Metric Size:Φ4)
06(Metric Size:Φ6)
07(Inch Size:Φ1/4")
23(Metric Size:Φ3.2)
9
-- UnSelected
-- Selected
-- Selection invalid