10-AS1-FSG.jpg
10-AS-FSG Series Clean Series Push-lock Type Push-lock Type Speed Controller With Indicator Stainless Steel Type Elbow/Universal Body Size 1
Option configuration
Clean Series
1
Body Size
2
Type
3
Control Type
4
Indicator
5
Stainless Steel Type
6
Indicator Window Direction
7
Port Size
8
Applicable Tubing O.D.
9
-- UnSelected -- Selected -- Selection invalid