10-AS-FG Series Clean Series Push-lock Type Speed Controller With One-touch Fitting Stainless Steel Type (Elbow/Universal) Body Size 1
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
1(M5X0.8 10-32UNF)
2
Type
-- Please select --
2(Elbow)
3(Universal)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
Port Size
-- Please select --
M5(M5X0.8)
U10/32(10-32UNF)
5
Applicable Tubing O.D.
-- Please select --
01(Inch Size:Φ1/8")
02(Metric Size:Φ2)
03(Inch Size:Φ5/32")
04(Metric Size:Φ4)
06(Metric Size:Φ6)
07(Inch Size:Φ1/4")
23(Metric Size:Φ3.2)
6
-- UnSelected
-- Selected
-- Selection invalid