Option configuration
Reset
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
2(1/8,1/4)
3(3/8)
4(1/2)
2
Type
-- Please select --
2(Elbow)
3(Universal)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
With Indicator
-- Please select --
S(With Indicator)
5
Stainless Steel
-- Please select --
G(Stainless Steel)
6
Thread Type
-- Please select --
-(Rc)
N(NPT)
G(G)
7
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
8
Applicable Tubing O.D.
-- Please select --
23(Metric Size: Φ3.2 mm)
04(Metric Size: Φ4 mm)
06(Metric Size: Φ6 mm)
08(Metric Size: Φ8 mm)
10(Metric Size: Φ10 mm)
12(Metric Size: Φ12 mm)
16(Metric Size: Φ16 mm)
01(Inch Size:Φ1/8")
03(Inch Size:Φ5/32")
07(Inch Size:Φ1/4")
09(Inch Size:Φ5/16")
11(Inch Size:Φ3/8")
13(Inch Size:Φ1/2")
9
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
10
With Compact Indicator
-- Please select --
A(With Compact Indicator)
11