10-AS-FSG.jpg
10-AS-FSG Series Clean Series Push-lock Type Speed Controller With Indicator Stainless Steel Type Elbow/Universal Body Size 2/3/4
Option configuration
Clean Series
1
Body Size
2
Type
3
Control Type
4
Indicator
5
Stainless Steel Type
6
Indicator Window Direction
7
Thread Type
8
Port Size
9
Applicable Tubing O.D.
10
Seal Method
11
-- UnSelected -- Selected -- Selection invalid