AS1-FS-A.jpg
10-AS-FSA Series Clean Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size 1/8,1/4,3/8,1/2
Option configuration
Clean Series
1
Body Size
2
Type
3
Control Type
4
With Indicator
5
Thread Type
6
Port Size
7
Applicable Tubing O.D.
8
Seal Method
9
With Compact Indicator
10
-- UnSelected -- Selected -- Selection invalid