10-AS-FSA Series Clean Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size 1/8,1/4,3/8,1/2
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
2(1/8,1/4)
3(3/8)
4(1/2)
2
Type
-- Please select --
2(Elbow)
3(Universal)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
With Indicator
-- Please select --
S(With Indicator)
5
Thread Type
-- Please select --
-(R)
N(NPT)
G(G)
6
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
7
Applicable Tubing O.D.
-- Please select --
23(Metric Size:Φ3.2)
04(Metric Size:Φ4)
06(Metric Size:Φ6)
08(Metric Size:Φ8)
10(Metric Size:Φ10)
12(Metric Size:Φ12)
16(Metric Size:Φ16)
01(Inch Size:Φ1/8")
03(Inch Size:Φ5/32")
07(Inch Size:Φ1/4")
09(Inch Size:Φ5/16")
11(Inch Size:Φ3/8")
13(Inch Size:Φ1/2")
8
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
9
With Compact Indicator
-- Please select --
A(With Compact Indicator)
10
-- UnSelected
-- Selected
-- Selection invalid