10-AS-FM Series Clean Series Speed Controller For Low-speed Operation With One-touch Fittings (Inline Type)
Option configuration
Reset
Details
Body Size
-- Please select --
100(M5 Standard)
200(1/8 Standard)
205(1/4 Standard)
1
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
23(Φ3.2 mm)
2
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
3
-- UnSelected
-- Selected
-- Selection invalid