10-AS-F Series Clean Series Speed Controller With One-touch Fitting Elbow Type/Universal Type
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
1(M3,M5 Standard)
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
2
Type
-- Please select --
2(Elbow)
3(Universal)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
With One-touch Fitting
-- Please select --
F(With One-touch Fitting)
5
Port Size
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
M3(M3X0.5)
M5(M5X0.8)
6
Applicable Tubing O.D.
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
23(Φ3.2 mm)
7
Option
-- Please select --
-(None)
S(With Sealant)
SN(With Sealant,Electroless Nickel Plated)
N(Nickel Plated Specification)
8
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
9
-- UnSelected
-- Selected
-- Selection invalid