10-AS-FSMA/FSCA Series Clean Series Compact Scale Speed Controller In-line Type
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
100(M5 Standard)
200(1/8 Standard)
2
Control Range
-- Please select --
FSC(50 To 150 mm/s)
FSM(1 To 50 mm/s)
3
Applicable Tubing O.D.
-- Please select --
01(Inch Size:Φ1/8")
03(Inch Size:Φ5/32")
04(Metric Size:Φ4)
06(Metric Size:Φ6)
07(Inch Size:Φ1/4")
23(Metric Size:Φ3.2)
4
-- UnSelected
-- Selected
-- Selection invalid