10-AS-FG Series Clean Series Speed Controller With One-touch Fittings Stainless Steel Series In-line Type
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
100(M5 Standard)
200(1/8 Standard)
205(1/4 Standard)
300(3/8 Standard)
400(1/2 Standard)
2
One-touch Fitting
-- Please select --
F(With One-touch Fitting)
3
Stainless Steel Type
-- Please select --
G(Stainless Steel Type)
4
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
23(Φ3.2 mm)
5
Push-lock Type
-- Please select --
A(Push-lock Type)
6
-- UnSelected
-- Selected
-- Selection invalid