10-AS Series Clean Series Speed Controller With One-touch Fittings In-line Type
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
100(M5 Standard)
200(1/8 Standard)
205(1/4 Standard)
300(3/8 Standard)
400(1/2 Standard)
2
One-touch Fitting
-- Please select --
F(With One-touch Fitting)
3
Applicable Tubing O.D.
-- Please select --
01(Inch Size:Φ1/8")
03(Inch Size:Φ5/32")
04(Metric Size:Φ4)
06(Metric Size:Φ6)
07(Inch Size:Φ1/4")
08(Metric Size:Φ8)
09(Inch Size:Φ5/16")
10(Metric Size:Φ10)
11(Inch Size:Φ3/8")
12(Metric Size:Φ12)
13(Inch Size:Φ1/2")
23(Metric Size:Φ3.2)
4
Push-lock Type
-- Please select --
A(Push-lock Type)
5
-- UnSelected
-- Selected
-- Selection invalid