10-AS-FM Series Clean Series Speed Controller For Low Speed Operation With One-touch Fittings (Elbow Type/Universal Type)
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
1(M5 Standard)
2(1/8,1/4 Standard)
2
Type
-- Please select --
2(Elbow)
3(Universal)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
With One-touch Fitting
-- Please select --
F(With One-touch Fitting)
5
For Low Speed Operation
-- Please select --
M(For Low Speed Operation)
6
Port Size
-- Please select --
01(R1/8)
02(R1/4)
M5(M5X0.8)
7
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
23(Φ3.2 mm)
8
With Sealant
-- Please select --
-(Without Sealant)
S(With Sealant)
9
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
10
-- UnSelected
-- Selected
-- Selection invalid