AS-2-1FMAS-3-1FM.jpg
10-AS-FM Series Clean Series Speed Controller For Low Speed Operation With One-touch Fittings (Elbow Type/Universal Type)
Option configuration
Clean Series
1
Body Size
2
Type
3
Control Type
4
With One-touch Fitting
5
For Low Speed Operation
6
Port Size
7
Applicable Tubing O.D.
8
With Sealant
9
Lock Nut Option
10
-- UnSelected -- Selected -- Selection invalid