10-AS-F Series Clean Series Push-lock Type Speed Controller with One-touch Fitting Face Seal G Thread
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
2(1/8,1/4)
3(3/8)
4(1/2)
2
Type
-- Please select --
2(Elbow)
3(Universal)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
One-touch Fitting
-- Please select --
F(With One-touch Fitting)
5
Thread Type
-- Please select --
G(G)
6
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
7
Applicable Tubing O.D.
-- Please select --
04(Metric Size:Φ4)
06(Metric Size:Φ6)
08(Metric Size:Φ8)
10(Metric Size:Φ10)
12(Metric Size:Φ12)
16(Metric Size:Φ16)
23(Metric Size:Φ3.2)
8
Manual Override
-- Please select --
A(Push-lock Type)
9
-- UnSelected
-- Selected
-- Selection invalid