10-AS-F Series Clean Series Push-lock Type Speed Controller with One-touch Fitting Elbow Type/Universal Type Body Size 2·3·4
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
2(1/8,1/4)
3(3/8)
4(1/2)
2
Type
-- Please select --
2(Elbow)
3(Universal)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
One-touch Fitting
-- Please select --
F(With One-touch Fitting)
5
Thread Type
-- Please select --
-(R)
N(NPT)
6
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
7
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
16(Φ16 mm)
23(Φ3.2 mm)
8
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
9
Manual Override
-- Please select --
A(Push-lock Type)
10
-- UnSelected
-- Selected
-- Selection invalid