10-AR/10-AR□K Series Clean Series Modular Type Regulator
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
20(20)
25(25)
30(30)
40(40)
50(50)
60(60)
2
With Backflow Function
-- Please select --
-(Without Backflow Function)
K(With Backflow Function)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
5
Option
-- Please select --
-(Without Mounting Option;Without Pressure Gauge)
B(With Bracket)
BG(With Bracket;Round Type Pressure Gauge (Without Limit Indicator))
G(Round Type Pressure Gauge (without Limit Indicator))
GH(Round Type Pressure Gauge (Without Limit Indicator);With Set Nut (For Panel Mounting))
H(With Set Nut (For Panel Mounting))
6
Delivery Pressure
-- Please select --
-(0.05 To 0.85 Mpa Setting)
1(0.02 To 0.2 Mpa Setting)
7
Exhaust Mechanism
-- Please select --
-(Relieving Type)
N(Non-relieving Type)
8
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
9
Knob
-- Please select --
-(Downward)
Y(Upward)
10
Pressure Unit
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: MPa)
Z(Name Plate: psi, Pressure Gauge: Both MPa And psi)
11
-- UnSelected
-- Selected
-- Selection invalid