10-AM Series Clean Series Mist Separator Body Size:150C~550C
Option configuration
Reset
Details
Body Size
-- Please select --
150C(150C)
250C(250C)
350C(350C)
450C(450C)
550C(550C)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Accessory
-- Please select --
-(None)
B(With Bracket)
4
Option a
-- Please select --
-(None)
F(Rubber Material:Fluororubber)
5
Option b
-- Please select --
-(None)
H(For Medium Air Pressure (1.6 MPa))
6
Option c
-- Please select --
-(None)
R(IN-OUT Reversal Direction(Flow Direction:Right To Left))
7
Option d
-- Please select --
-(None)
T(With Element Service Indicator)
8
-- UnSelected
-- Selected
-- Selection invalid