10-AFM-D Series Clean Series Mist Separator
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
20(20)
30(30)
40(40)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
4
Option
-- Please select --
-(Without Mounting Option)
B(With Bracket)
5
Bowl
-- Please select --
-(Polycarbonate Bowl)
2(Metal Bowl)
6(Nylon Bowl)
8(Metal Bowl With Level Gauge)
C(With Bowl Guard)
6C(Nylon Bowl With Bowl Guard)
6
Drain Exhaust
-- Please select --
J(Body Size 20:Drain Guide 1/8,Body Size 30/40:Drain Guide 1/4)
7
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
8
Unit Representation
-- Please select --
-(Unit On Product Label:MPa, °C)
Z(Unit On Product Label:psi,°F)
9
-- UnSelected
-- Selected
-- Selection invalid