10-AFF Series Clean series Main Line Filter Body Size:2C,4C,8C,11C,22C
Option configuration
Reset
Details
Body Size
-- Please select --
11C(11kW)
22C(22kW)
2C(2.2kW)
4C(3.7kW)
8C(7.5kW)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Accessory
-- Please select --
-(None)
B(With Bracket)
4
Option a
-- Please select --
-(None)
F(Rubber Material:Fluororubber)
5
Option b
-- Please select --
-(None)
H(For Medium Air Pressure (1.6 MPa))
6
Option c
-- Please select --
-(None)
R(IN-OUT Reversal Direction(Flow Direction:Right To Left))
7
Option d
-- Please select --
-(None)
T(With Element Service Indicator)
8
-- UnSelected
-- Selected
-- Selection invalid